Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.270 | |
| A dimension MM | 57.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.288 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4202-2-4S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | H180 | H180 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.224 | |
| End size 1 | -2 | -2 |
| End size 2 | -4 | -4 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.690 | |
| Hose cut off factor MM | 42.926 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.563 | |
| Product height mm | 14.300 | |
| Product length in | 2.270 | |
| Product length mm | 57.658 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.563 | |
| Product width mm | 14.300 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
![Hose Fittings 2412-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213825%2FID432878225988-0101_preview.jpg&w=1920&q=75)