Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.281 | |
| A dimension MM | 134.140 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.500 | |
| Backup hex size MM | 63.500 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4202-32-32S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.500 | |
| End size 1 | -32 | -32 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.443 | |
| Hose cut off factor MM | 87.440 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.450 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 2.281 | |
| Product length mm | 57.937 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | 2-11 1/2 NPTF | 2-11 1/2 NPTF |
