Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.500 | |
| A dimension MM | 63.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.462 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4203-6-4S | |
| Compatible hose ID IN | 0.251 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.830 | |
| Hose cut off factor MM | 46.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.172 | |
| Inside diameter MM | 4.368 | |
| Product height in | 0.656 | |
| Product height mm | 16.662 | |
| Product length in | 2.496 | |
| Product length mm | 63.398 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.688 | |
| Product width mm | 17.462 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
![Hose Fittings 2414-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213827%2FID432878219986-0101_preview.jpg&w=1920&q=75)