Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.037 | |
| A dimension MM | 77.140 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4203-8-8S | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.950 | |
| Hose cut off factor MM | 49.640 | |
| Inside diameter IN | 0.391 | |
| Inside diameter MM | 9.930 | |
| Product height in | 0.844 | |
| Product height mm | 21.437 | |
| Product length in | 3.037 | |
| Product length mm | 77.139 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
![Hose Fittings 2414-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213827%2FID432878219986-0101_preview.jpg&w=1920&q=75)