
420606
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
420606
Product specifications
Characteristic | Value |
|---|---|
| End type | Closed ends |
| Feature | Available in a variety of sizes |
| Free length | 3.472 in |
| Material | Music wire |
| Product Height | .875 in |
| Product Length/Depth | 3.472 in |
| Product Type | Spare Part |
| Product Volume | 2.658 in³ |
| Product Width | .875 in |
| Sub-brand | None |
| Trade Name | None |
| Wire diameter | .102 in |