Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
421-1012-15
XCEL45 50 ON STEERING UNIT
421-1012-15
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
421-1012-15
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.980
Product height mm
101.092
Product length in
5.250
Product length mm
133.350
Product width in
3.660
Product width mm
92.964