Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | AA | None |
| Application | MOBILE EQUIPMENT | Mobile Equipment |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 23 | 160 bar [2320 lbf/in2] |
| Design code | A | A - First design |
| Displacement | 03 | 63 cm3/r [3.85 in3/r] |
| Flow amplification | A | None |
| Fluid type | A | Refer to Danfoss Technical bulletin 3-401 |
| Identification | 00 | Danfoss part number on nameplate |
| Inlet or LS relief setting | 14 | 100 bar [1450 lbf/in2] |
| Inlet Pressure Rating | 1 | 190 bar [2755 lbf/in2] |
| Input torque | 3 | Standard |
| Load circuit | A | Non-load reaction |
| Maximum oil temp_C | 93.0 | |
| Mechanical interface | A | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | A | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | A | Open center |
| Nominal flow rating | 1 | 11.3 LPM [3.00 GPM] |
| P,T,L, and R port size | D | 4X M20 x 1.5-6H metric o-ring port |
| Paint and packaging | 1 | Black paint |
| Port face threads | B | 2-M12X1.75 |
| Product height in | 3.300 | |
| Product height mm | 83.820 | |
| Product length in | 5.300 | |
| Product length mm | 134.620 | |
| Product Series | ASL | ASL |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Return pressure rating | A | 21 bar [300 lbf/ in2] maximum |
| Special features | AA | None |
| Unit type | A | Standard |
| Valve options | 07 | Cylinder relief valve, anti-cavitation valve, inlet check valve,inlet relief valve, manual steering check valve |
