Synflex by Danfoss
4212-34603
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4212-34603
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Low pressure hydraulic, chemical transfer service, pneumatic systems. |
| Bend radius - min | .44 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 138 Psi |
| Color | Black |
| Conditional temperature range | 75°C |
| Construction | Extruded |
| Cover material | Nylon |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .095 in |
| Lay line style | Ink Jet |
| Outside diameter | .187 in |
| Product Height | .095 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | .12 in³ |
| Product Weight | .97 lb |
| Product Width | .095 in |
| Reinforcement material | Nylon |
| Sub-brand | None |
| Trade Name | 4212 Series |
| Tube material | Nylon |
| Tube wall thickness | .031 in |
| Working pressure | 138 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |