Synflex by Danfoss
4212-43503CL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4212-43503CL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius - min | .88 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 1000 Psi | |
| Color | Black | |
| Construction | Extruded | |
| Cover material | Vinyl Nitrile | |
| Dash size | -4 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .18 in | |
| Outside diameter | .25 in | |
| Product Height | .25 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | .75 in³ | |
| Product Weight | .07 lb | |
| Product Width | .25 in | |
| Reinforcement material | Nylon | |
| Sub-brand | None | |
| Trade Name | 4212 Series | |
| Tube material | Nylon | |
| Tube wall thickness | .035 in | |
| Working pressure | 250 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |