
Aeroquip by Danfoss
4213-8-10B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4213-8-10B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | .88 in |
| Inside diameter | .84 in |
| Item type | Nipple |
| Product Height | .96 in |
| Product Length/Depth | 2.68 in |
| Product material | Brass |
| Product Type | Reusable Hose Fittings |
| Product Volume | 2.264 in³ |
| Product Width | .88 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/2-14 |
| Trade Name | 412 series |