4213X10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2209T1010S
4213X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 IN | |
| End Size 2 | 7/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | FOR-SEAL | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.125 in | |
| Hex Size 2 | 1.063 in | |
| Inside diameter (bore hole size) | .2969 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.47 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.125 in | |
| Product Length/Depth | 2.25 in | |
| Product material | Carbon steel | |
| Product Volume | 2.848 in³ | |
| Product Weight | .47 lb | |
| Product Width | 1.125 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-14 | |
| Thread Size 2 | 7/8-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975707982 |