421472-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
421472-2
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Bearing package | Standard |
| Configuration | Single |
| Design code | 20 |
| Displacement | 45.4 cm³/rev |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 105.57107712 l/min |
| Frame size | 25VQ |
| Front outlet port position (cover end view) | 90° CCW FROM INLET PORT |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
| Geometric displacement | 45.4 cm³/rev |
| Identification | None |
| Model Code | 25VQ14A 11B20 |
| Paint | None |
| Product Height | 5.4 in |
| Product Length/Depth | 8.21 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 304.575 in³ |
| Product Weight | 32 lb |
| Product Width | 6.87 in |
| Ring size | 14 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Single |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |