Product specifications
Characteristic | Value |
---|---|
Aux mount output shaft | NO AUXILIARY MOUNTING FEATURES |
Code title | 420 SERIES MOBILE PISTON PUMP |
Control special features | NO CONTROL SPECIAL FEATURES |
Controller type | PRESSURE COMPENSATOR |
Design code | THIRD DESIGN |
Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORTS |
Displacement | 62.3 cm3/r [3.80 in3/r] |
Drain port size location | 1.0625-12 SAE O-RING - TOP |
Flow comp rpc setting | NO FLOW COMPENSATOR SETTING |
Front mounting input shaft | 2 BOLT B, 1.00" DIA SHAFT |
Identification packaging | MARK EATON P/N AND MODEL CODE |
Input shaft rotation | RIGHT-HAND ROTATION (CW) |
Main ports size location | RP IN2" OUT1" C61 |
Maximum displacement option | STANDARD DISPLACEMENT |
PRESSURE COMP SETTING | [4000-4100 lbf/in2] |
PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
Paint | BLUE PRIMER PER SPEC 209-13CD |
Shaft seal | STANDARD POLYACRYLATE SEAL |
Torque control setting | NO TORQUE CONTROL OR SEC COMP |