Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | DUAL SAE J744 FLANGE 101-2 (2 BOLT B); ACCEPTS 13T 16/32 SPLINE WITH 41.2 (1.62) EXT (COUPLER & AUX. MOUNT O-RING INCLUDED) |
| Brand | Danfoss |
| CODE TITLE | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE & FLOW COMPENSATOR WITH .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | THIRD DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 49.2 cm3/r [3.00 in3/r] |
| Drain port size location | 1.0625-12 UNF-2B O-RING PORT - TOP |
| Flow comp rpc setting | 12.41-15.17 bar [180-220 lbf/in2] |
| Front mounting input shaft | 2 BOLT B (SAE J744-101-2) WITH 15 TOOTH 16/32 SPLINE (ANSI B92.1-1996 MOD) SHAFT EXT 46 [1.81] |
| Identification packaging | MARK EATON PRODUCT NUMBER & FULL MODEL CODE ON LABEL / INDIVIDUAL BOX PACKAGING |
| Input shaft rotation | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION - 2.00 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE - 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| PAINT | BLUE PRIMER PER SPEC 209-13CD |
| PRESSURE COMP SETTING | 275.8-282.7 bar [4000-4100 lbf/in2] |
| Product height in | 8.750 |
| Product height mm | 222.250 |
| Product length in | 12.390 |
| Product length mm | 314.706 |
| Product width in | 5.750 |
| Product width mm | 146.050 |
| PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
| Shaft seal | STANDARD POLYACRYLATE SHAFT SEAL |
| Torque control setting | NO TORQUE CONTROL OR SECONDARY COMPENSATOR |
