Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
421AK00146C
Danfoss X20 Open Circuit Piston Pumps 42
421AK00146C
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
421AK00146C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.850
Product height mm
224.790
Product length in
12.130
Product length mm
308.102
Product width in
5.750
Product width mm
146.050