421AK00830B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
421AK00830B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Loader backhoes|Vibratory cable plows|Mining machinery|Dump truck lifts|Agriculture tractors|Chemical applicator trucks|Railroad equipment|Container handling, all-terrain and truck cranes|Vibratory cable plows|Mining machinery and tunnel boring equipment|Utility boom, off-road dump and refuse trucks|Material handling trucks and rough terrain fork lifts|Concrete and asphalt pavers|Feller/bunchers, forwarders and log loaders|Crawler dozers|Articulate haulers|Mini-excavators | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 3320 hr | |
| Code Title | Open Circuit Piston Pump | |
| Continuous Allowable Case Pressure | 19 Psi | |
| Control Special Features | None | |
| Controller Type | Pressure Compensator | |
| Design code | Second | |
| Diagnostic Pressure Ports | None | |
| Displacement | 62.3 cm³/rev | |
| Drain Port Size & Location | 1.0625-12 UNF-2B O-Ring Port - Top | |
| Fluid Cleanliness | 21/18/13 | |
| Front Mounting | 2 Bolt B | |
| Housing material | Cast Iron | |
| Identification | Mark Danfoss Product Number and Full Model Code On Label | |
| Inlet pressure | 64 Psi | |
| Input shaft | 14 Tooth 12/24 Spline, Shaft Ext 55.6 [2.19] | |
| Input Speed - Maximum | 3600 RPM | |
| Input Speed - Minimum | 600 RPM | |
| Input Speed At 0.8 Bar Absolute | 2400 RPM | |
| Input Speed At 1.0 Bar Absolute | 2600 RPM | |
| Input Speed At 2.0 Bar Absolute | 2800 RPM | |
| Main Port Size & Location | Rear Ports; Suction - 2.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) | |
| Maximum Case Pressure | 45 Psi | |
| Maximum Displacement Option | Standard Displacement | |
| Maximum Input Power | 75.6 kW | |
| Maximum Input Torque | 2460 in lb | |
| Maximum Recommended Operating Viscosity | 40 cSt | |
| Minimum Recommended Operating Viscosity | 16 cSt | |
| Model Code | ADU062R35AA10C27000000100200CD0B | |
| Paint | Blue Primer Per Spec 209-13Cd | |
| Peak Pressure Rating | 5000 Psi | |
| Product Height | 7.81 in | |
| Product Length/Depth | 8.58 in | |
| Product Volume | 385.306 in³ | |
| Product Weight | 52.4 lb | |
| Product Width | 5.75 in | |
| Pump Special Features | None | |
| Response time | 25 ms | |
| Shaft rotation | Right | |
| Shaft seals | Fluorocarbon Rubber | |
| Torque Control Setting | 0 in lb |