Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
421AK00962C
ADU041L05AB10AC280000000100100CD00C
421AK00962C
Where to buy
Export PDF
Tools
Add to comparison
421AK00962C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
7.640
Product height mm
194.056
Product length in
12.020
Product length mm
305.308
Product width in
5.750
Product width mm
146.050