Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
421AK01621C
3.80 CID(62CC)420 CODE C
421AK01621C
Tools
Add to comparison
Add to comparison
421AK01621C
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
7.640
Product height mm
194.056
Product length in
12.600
Product length mm
320.040
Product width in
5.750
Product width mm
146.050