421AK01926B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
421AK01926B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Loader backhoes|Vibratory cable plows|Mining machinery|Dump truck lifts|Agriculture tractors|Chemical applicator trucks|Railroad equipment|Container handling, all-terrain and truck cranes|Vibratory cable plows|Mining machinery and tunnel boring equipment|Utility boom, off-road dump and refuse trucks|Material handling trucks and rough terrain fork lifts|Concrete and asphalt pavers|Feller/bunchers, forwarders and log loaders|Crawler dozers|Articulate haulers|Mini-excavators | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 3320 hr | |
| Code Title | Open Circuit Piston Pump | |
| Continuous Allowable Case Pressure | 19 Psi | |
| Control Special Features | None | |
| Controller Type | Pressure and Flow Compensator with .4375-20 SAE O-Ring Load Sense Port Left Side | |
| Design code | Second | |
| Diagnostic Pressure Ports | None | |
| Displacement | 80 cm³/rev | |
| Drain Port Size & Location | 1.0625-12 UNF-2B O-Ring Port - Left Side (Swash Sensor Boss), 1.0625-12 UNF-2B O-Ring Ports Top and Bottom (Plugged) | |
| Fluid Cleanliness | 21/18/13 | |
| Front Mounting | 2 Bolt B | |
| Housing material | Cast Iron | |
| Identification | Mark Danfoss Product Number and Full Model Code On Label | |
| Inlet pressure | 64 Psi | |
| Input shaft | 14 Tooth 12/24 Spline, Shaft Ext 55.6 [2.19] | |
| Input Speed - Maximum | 3600 RPM | |
| Input Speed - Minimum | 600 RPM | |
| Input Speed At 0.8 Bar Absolute | 1800 RPM | |
| Input Speed At 1.0 Bar Absolute | 2200 RPM | |
| Main Port Size & Location | Rear Ports; Suction - 2.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) | |
| Maximum Case Pressure | 45 Psi | |
| Maximum Displacement Option | Standard Displacement | |
| Maximum Input Power | 61.7 kW | |
| Maximum Input Torque | 2372 in lb | |
| Maximum Recommended Operating Viscosity | 40 cSt | |
| Minimum Recommended Operating Viscosity | 16 cSt | |
| Model Code | ADU080R35AA50A282800001002BACD0B | |
| Paint | Blue Primer Per Spec 209-13Cd | |
| Peak Pressure Rating | 3625 Psi | |
| Product Height | 7.81 in | |
| Product Length/Depth | 8.58 in | |
| Product Volume | 385.306 in³ | |
| Product Weight | 53.4 lb | |
| Product Width | 5.75 in | |
| Pump Special Features | Modified Endcover, Corner Removed, Inlet Side Shaved-Off | |
| Response time | 26 ms | |
| Shaft rotation | Right | |
| Shaft seals | Fluorocarbon Rubber | |
| Torque Control Setting | 0 in lb |