422035
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
422035
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Manual without keylock | |
| Application | The control valve manipulates a flowing fluid, such as gas, steam, water, or chemical compounds, to compensate for the load disturbance. | |
| Body material | Ductile Iron | |
| Compensation | Pressure and Temperature | |
| Design code | 50 | |
| Feature | Superior moisture resistanceReliable fluid flow regulationEasy installation and maintenance | |
| Flow rate | 4.9 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Anti-wear hydraulic oil | |
| Leakage | Standard | |
| Lock | Key | |
| Model Code | FG-02-300-L-50 | |
| Pressure Rating | 248 bar | |
| Product Height | 3.16 in | |
| Product Length/Depth | 3.75 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 47.4 in³ | |
| Product Weight | 8.5 lb | |
| Product Width | 4 in | |
| Seal material | Nitrile | |
| Size | 2 | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | F(C)G-02 50 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 80 °C | |
| Working temperature - min | -20 °C |