Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
422842
NOZZLE
422842
Where to buy
Export PDF
Tools
Add to comparison
422842
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.250
Product height mm
6.350
Product length in
0.500
Product length mm
12.700
Product width in
0.250
Product width mm
6.350