Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
422874
COIL
422874
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
422874
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.811
Product height mm
45.999
Product length in
3.071
Product length mm
78.003
Product width in
1.654
Product width mm
42.012