4229X10
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF9767-10S, FF9767T10-S
4229X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 520101 | |
| End gender 1 | Male | |
| End Size 1 | 1 IN | |
| End type 1 | UNS | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.063 in | |
| Item type | Plug | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.227273 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.0625 in | |
| Product Length/Depth | 1.02 in | |
| Product material | Carbon steel | |
| Product Volume | 1.152 in³ | |
| Product Weight | .227 lb | |
| Product Width | 1.063 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975406885 |