4229X20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF9767-20S, FF9767T20-S
4229X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 520101 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 11/16 IN | |
| End type 1 | ORS | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.75 in | |
| Item type | Plug | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.675 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | 1.1 in | |
| Product material | Carbon steel | |
| Product Volume | 3.369 in³ | |
| Product Weight | .675 lb | |
| Product Width | 1.75 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975406915 |