4229X24
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF9767-24S, FF9767T24-S
4229X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 520101 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 2 IN | |
| End type 1 | ORS | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.125 in | |
| Inside diameter (bore hole size) | .4839 in | |
| Item type | Plug | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.9 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.125 in | |
| Product Length/Depth | 1.1 in | |
| Product material | Carbon steel | |
| Product Volume | 4.967 in³ | |
| Product Weight | .9 lb | |
| Product Width | 2.125 in | |
| Thread sealant | No | |
| Thread Size 1 | 2-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975406922 |