Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 1.575 | |
| Bend radius min (mm) | 40.000 | |
| Burst pressure (bar) | 77 | |
| Burst pressure (psi) | 1117 | |
| Catalog Item | 4234-0740R-CX001 | |
| Color | BLACK | Black |
| Cover material | POLYAMIDE (PA) | Polyamide (PA) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.18 | |
| Inside diameter (mm) | 4.50 | |
| Outside diameter (inch) | 0.28 | |
| Outside diameter (mm) | 7.00 | |
| Series | 4234 SERIES | 4234 Series |
| Tube material | POLYAMIDE (PA) | Polyamide (PA) |
| Working pressure max (bar) | 13 | |
| Working pressure max (psi) | 181 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |