HOTA DRIVE SHAFT No 2
423416
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | | 1.250 |
| Product height mm | | 31.750 |
| Product length in | | 9.595 |
| Product length mm | | 243.713 |
| Product width in | | 1.250 |
| Product width mm | | 31.750 |