Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 0.250 |
Bend radius min (mm) | 6.350 |
Brand | Synflex Eclipse by Danfoss |
Burst pressure (bar) | 69 |
Burst pressure (psi) | 1000 |
Compliances | SAE J1131SAE J2494-2SAE J2494-3SAE J844 |
Construction | Extruded |
Fixed Length | 304.900 |
Inside diameter (inch) | 0.08 |
Inside diameter (mm) | 2.01 |
Outside diameter (inch) | 0.12 |
Outside diameter (mm) | 3.05 |
Reinforcement material | Yarn |
Size | -2 |
Tube wall thickness (inch) | 0.02 |
Tube wall thickness (mm) | 0.58 |
Working pressure max (bar) | 17 |
Working pressure max (psi) | 250 |
Working temperature max (C) | 93 |
Working temperature max (F) | 200.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789353122 |