
Synflex by Danfoss
4247-04196
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4247-04196
Product specifications
Characteristic | Value |
|---|---|
| Application | Truck air brake systems, trailer air brake systems, auxiliary air systems, formed tubes, formed and straight air brake harness assemblies. |
| Bend radius - min | 1.5 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 1200 Psi |
| Color | Gray |
| Construction | Extruded |
| Cover material | UV Stabilized |
| Dash size | -4 |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials |
| Inside diameter | 2.53 in |
| Lay line style | Ink Jet |
| Outside diameter | .253 in |
| Product Height | .253 in |
| Product Length/Depth | 1 ft |
| Product Type | Airbrake Hose and Tubing |
| Product Volume | .75 in³ |
| Product Weight | .015 lb |
| Product Width | .253 in |
| Reinforcement material | None |
| Sub-brand | None |
| Trade Name | Solstice |
| Tube material | Polyamide Alloy |
| Tube wall thickness | .17 in |
| Working pressure | 240 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |