
Airbrake Tube Pink 1/4OD Solstice1000FT
4247-041G6
Catalog item:
4247-041G6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air brake hose
4247-041G6
Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Catalog Item | 4247-041G6 |
| Color | Pink |
| Construction | Extruded |
| Fixed Length | 304.900 |
| Inside diameter (inch) | 2.53 |
| Inside diameter (mm) | 64.26 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.25 |
| Outside diameter (mm) | 6.43 |
| Reinforcement material | None |
| Series | Solstice |
| Size | -4 |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.17 |
| Tube wall thickness (mm) | 4.32 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 240 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |