424842-3
F3 V10 1P3P 1C20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Configuration | Single |
Design code | 20 |
Displacement | 9.8 cm³/rev |
Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
Flow rate | 36.20742144 l/min |
Frame size | V10 |
Front outlet port position (cover end view) | INLINE WITH INLET PORT |
Identification | None |
Minimum speed | 4000 RPM |
Model Code | F3 V10 1P3P 1C20 |
Product Height | 4.35 in |
Product Length/Depth | 6.3 in |
Product Type | Vane Pumps |
Product Volume | 140.314 in³ |
Product Weight | 15 lb |
Product Width | 5.12 in |
Product material | Cast Iron |
Ring size | 1 |
Seal material | Viton |
Shaft rotation | Right |
Shafts | Straight Keyed |
Special features | None |
Sub-brand | None |
Trade Name | V10 and V20 Series |
Vane function type | Pump |
Working pressure - max | 172 bar |