PLATE-VALVE, MOTOR
4250143
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4250143
Product specifications
Characteristic | Value | Description |
|---|---|---|
| added value by cross port | N/A | |
| Describes displacement | N/A | |
| factor used for pricing | N/A | |
| Index of valve plate | N/A | |
| leading prod price dependency | N/A | |
| Rotation | N/A | |
| Size/Dimensions | L12.6XW10XH0.4 CM | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |