Product specifications
Characteristic | Value |
|---|---|
| Describes displacement | N/A |
| Describes the design | N/A |
| Double Seal Lip | N/A |
| factor used for pricing | N/A |
| leading prod price dependency | N/A |
| Size/Dimensions | L5.4XW25XH5 CM |
| Special Length | N/A |
| Special Thread | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |