Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.700 | |
| A dimension MM | 43.180 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 42506N-C00 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.669 | |
| Inside diameter MM | 16.993 | |
| Product height in | 1.035 | |
| Product height mm | 26.289 | |
| Product length in | 1.700 | |
| Product length mm | 43.180 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Reusable socket hex IN | 0.930 | |
| Reusable socket hex MM | 23.810 | |
| Series | 425 N | 425 N |
| Thread sealant | NO | No |