![Hose Fittings 42500N-680 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215526%2FID433158357751-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
42516N-696
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2RA16FJA16
42516N-696
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | High pressure hydraulic applications such as construction, farm implement and industrial equipment. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H425 | |
| Compatible tube OD | 1 in | |
| Construction style | Reusable | |
| Drop dimension | 1.1 | |
| End gender 1 | Female | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.75 in | |
| Hex Size 2 | 1.5 in | |
| Hose cut-off factor | 1.1 in | |
| Hose dash size | -16 | |
| Inside diameter | .83 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.72 in | |
| Product Length/Depth | 6.17 in | |
| Product material | Carbon Steel | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | 29.369 in³ | |
| Product Weight | 1.44 lb | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | 425 N series | |
| UNSPSC | 40183100 | |
| UPC | 725975063569 |