
PUMP- VARIABLE, DIRECT DISPLACEMENT
4252004
Model code: LPV-B-A-A-D-A-E-AA-C-A-BFF-DR-A-FF-A-NNN-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4252004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| C: SWASHPLATE GROUP | B | RIGHT HAND SWASHPLATE, NON-SYMMETRIC SPRING LOAD, 25 DEGREE SYMMETRIC ACTUATOR CAM |
| D: SEAL GROUP | A | SHAFT SEAL, STANDARD |
| E: INPUT SHAFT CONFIGURATION | A | PV INPUT SHAFT, 13T 16/32 SPLINE |
| F: ROTATING KIT DISPL/VALVE PL | D | CCW, 25CC, LOW NOISE VALVE PLATE |
| G:CHARGE PUMP | A | NONE-CHARGE PUMP |
| H: CHARGE PRESS RELIEF VALVE S | E | 11.0 BAR (160 PSI) |
| J: END CAP/LOOP FLUSHING | AA | W/ 6 LPM LOOP FLUSHING @ 14 BAR, SAE A FLANGE, 0 DEG AUX |
| K: DISPL LIMITERS | C | NEUTRAL ASSIST, STANDARD SPRING |
| L PUMP VARIABLE PRODUCT | LPV | LPV, Variable Pump |
| L: BYPASS VALVE | A | BYPASS VALVE - NO ORIFICE |
| M: SYSTEM PRESSURE PROTECTION | BFF | 250 BAR (3625 PSI)/250 BAR (3625 PSI) |
| N: CONTROL TYPE AND ORIENTATIO | DR | RIGHT SIDE, W/O NEUTRAL START SWITCH |
| P: CONTOL HANDLE POSITION | A | NO HANDLE |
| R: CONTROL ORIFICE DIAMETER | FF | CONTROL ORIFICE - MDC- NONE |
| S: HOUSING AND AUXILARY MOUNTI | A | SAE A, 11T 16/32 SPLINE, SHORT COUPLING |
| Size/Dimensions | 0.001 | |
| T: SPECIAL HARDWARE FEATURES | NNN | SPECIAL HARDWARE - NONE, BLACK PAINT, DANFOSS TAG |
| Z: SPECIAL FEATURES (NON-HDWR | *** | NONE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |