Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.937 | |
| A dimension MM | 74.599 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 42520N-C00 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -20 | -20 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.640 | |
| Inside diameter MM | 41.656 | |
| Product material | CARBON STEEL | Carbon steel |
| Reusable socket hex IN | 2.250 | |
| Reusable socket hex MM | 57.150 | |
| Series | 425 N | 425 N |
| Thread sealant | NO | No |