![Hose Fittings 4744-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213866%2FID432878340027-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
42520N-G20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
42520N-G20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | High pressure hydraulic applications such as construction, farm implement and industrial equipment. |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | H425 |
| Compatible tube OD | 1.25 in |
| Construction style | Reusable |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2.25 in |
| Hex Size 2 | 1.625 in |
| Hose cut-off factor | 3.5 in |
| Hose dash size | -20 |
| Inside diameter | 1.01 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.25 in |
| Product Length/Depth | 5.32 in |
| Product material | Carbon Steel |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | 26.933 in³ |
| Product Weight | 2.55 lb |
| Product Width | 2.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 37987 |
| Trade Name | 425 N series |
| UNSPSC | 40183100 |
| UPC | 725975469897 |