Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.000 | |
| A dimension MM | 76.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 42524N-C00 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -24 | -24 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.925 | |
| Inside diameter MM | 48.895 | |
| Product length mm | 76.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Reusable socket hex IN | 2.500 | |
| Reusable socket hex MM | 63.500 | |
| Series | 425 N | 425 N |
| Thread sealant | NO | No |