MOTOR-FIXED-DISPL MMF025
4253000
Model code: MMF-025-C-A-E-G-A-B-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
BASE DISPLACEMENT | 025 | 25cc/rev fixed displacement motor |
C: SEAL GROUP | A | Shaft seal, standard |
D: Output Shaft | E | 13 tooth 16/32 spline, tapped M8 |
E: ENDCAP | G | Radial ports (twin) |
F: CYLINDER BLOCK GROUP | A | Standard cylinder block assembly |
G: HOUSING CONFIGURATION | B | Standard housing |
Product | MMF | Fixed displacement motor |
S40_PRODUCT_RES | MMF | Fixed displacement motor |
T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint Danfoss tag |
TYPE | C | 25cc product type |
ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |