MOTOR-FIXED-DISPL MMF025
4253012
Model code: MMF-025-C-A-N-R-A-B-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4253012
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 025 | 25cc/rev fixed displacement motor |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: Output Shaft | N | 1.0 inch diameter, tapered, 1.5inch/foot |
| E: ENDCAP | R | Radial ports (twin) with loop flush, 1 x 1.4 mm orifice |
| F: CYLINDER BLOCK GROUP | A | Standard cylinder block assembly |
| G: HOUSING CONFIGURATION | B | Standard housing |
| Product | MMF | Fixed displacement motor |
| S40_PRODUCT_RES | MMF | Fixed displacement motor |
| T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint Danfoss tag |
| Type | C | 25cc product type |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |