PLATE
425412
Tools425412 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Valve plate |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.855 |
| Product length mm | 97.917 |
| Product width in | 2.000 |
| Product width mm | 50.800 |