VALVE PLATE R H
425413
Tools425413 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Valve plate |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 0.386 |
| Product length mm | 9.792 |
| Product width in | 2.000 |
| Product width mm | 50.800 |