Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.586 | |
| Outside diameter MM | 14.884 | |
| Product height in | 0.586 | |
| Product height mm | 14.884 | |
| Product length in | 0.106 | |
| Product length mm | 2.692 | |
| Product width in | 0.586 | |
| Product width mm | 14.884 | |
| Thickness IN | 0.106 | |
| Thickness MM | 2.692 |