Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | LEVER | Lever |
| Product height in | | 0.580 |
| Product height mm | | 14.732 |
| Product length in | | 1.500 |
| Product length mm | | 38.100 |
| Product material | CAST IRON | Cast Iron |