SPRING-SERVO
4280091
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4280091
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | OTEVA 70 | OTEVA 70 |
| Number of active Coils | 4,00 PC | |
| Remarks | N/A | |
| Size/Dimensions | L2XW2XH6.2 CM | |
| Spring, Inside Diameter | 22,5000 mm | |
| Spring, Length Test | 53,0000 mm | |
| Spring, Length unloaded | 65,7000 mm | |
| Spring, Outside Diameter | 36,5000 mm | |
| Spring, Rate | 237,300 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 7,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |