Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
429224
MOD 2A H 31 S35
429224
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
429224
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.520
Product height mm
64.008
Product length in
6.450
Product length mm
163.830
Product width in
1.710
Product width mm
43.434