Synflex by Danfoss
4297-M1004
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4297-M1004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Formed or unformed harnesses, transportation - trucks, buses and off-highway vehicles, construction machinery and equipment, agriculture machinery and equipmen, marine, boats and yachts, diesel engines and generators. | |
| Bend radius - min | 1.13 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 500 Psi | |
| Certification(s) | SAE J844SAE J1131SAE J1394 | |
| Color | Black | |
| Compliance(s) | ASTM D471ASTM 0624ASTM 0638ASTM D648ASTM 0709ASTM 0746ASTM 0742ASTM 02240 | |
| Conductivity | Non-Conductive | |
| Construction | Extruded | |
| Cover material | Elastomer | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | .24 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .4 in | |
| Product Height | .4 in | |
| Product Length/Depth | 500 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | 960 in³ | |
| Product Weight | 66.6 lb | |
| Product Width | .4 in | |
| Reinforcement material | None | |
| Sub-brand | None | |
| Trade Name | 4297 Series | |
| Tube material | Nylon 11 | |
| Tube wall thickness | .1 in | |
| UPC | 678146086280 | |
| Vacuum rating | 20 iHg | |
| Working pressure | 50 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -50 °F |