Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
429700
DRIVE SHAFT NO. 9
429700
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
429700
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.250
Product height mm
31.750
Product length in
7.625
Product length mm
193.675
Product width in
1.250
Product width mm
31.750