Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.210 | |
| A dimension MM | 81.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.813 | |
| Backup hex size MM | 20.637 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 430-08606 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.813 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.280 | |
| Hose cut off factor MM | 32.512 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.348 | |
| Inside diameter MM | 8.830 | |
| Product height in | 0.827 | |
| Product height mm | 21.006 | |
| Product length in | 3.210 | |
| Product length mm | 81.534 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.827 | |
| Product width mm | 21.006 | |
| Series | 430 U | 430 U |
| Thread sealant | NO | No |